



Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL420HS
Hubbell offers a broad range SPD receptacles with technology that is unsurpassed. Inside Hubbell SPD receptacles are two 22mm square MOVs providing 240 joules of surge protection for each mode. The nylon component shield protects the printed circuit board from contaminants. An all-glass, conformally coated PC board provides superior moisture immunity for longer life in humid environments.
Isolated Ground
Application
4-Plex with LED
Catalog Number
HBL420HS
Color
Blue
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Indicator(s) Type
LED Only
Item Type
Surge Protection Receptacles
Material
Composite
Material - Mounting Hardware
Mounting Screws
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)
Outlet
Straight Blade
Performance
Product Family
Hospital Grade
Response Time
5
Specifications
Type
4-Plex
UPC
783585017891
Display Size
Standard
Weight
0.35 lb
Amperage Rating
20 A
Connectivity
Terminal Screws
Current / Amperage Rating
20 A
Current Rating
20 A
Frequency Rating
60 Hz
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Industry Standard(s)
Nema Rating
5-20R
Indicator(s) Type
LED Only
Operating Temperature
32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)
Performance
Response Time
5
Carton Quantity
5