HUBBELL WIRING DEVICE-KELLEMS
Image of S1R4SPDUPLEX 4" Series, Sub Plate, (1) Duplex Opening
Buy America(n) Qualified

4" Series, Sub Plate, (1) Duplex Opening

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R4SPDUPLEX

In-Floor Delivery Systems, SystemOne, Recessed 4" Series, Sub Plate, (1) Duplex Opening

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

StyleLine/Decorator Opening

General

Application

Recessed 4" SystemOne Installation

Catalog Number

S1R4SPDUPLEX

Color

White

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Fabricated

Material - Mounting Hardware

Mounting Hardware Included

Mounting Method

To Fitting in Floor

Mounting Type

Screw Mount

Number Of Outlets

(1) Duplex Opening

Size

Standard Sized Product

Style

Sub-Plates

Sub Brand

SystemOne Recessed

Type

4" Recessed Sub Plates

UPC

783585527529

Dimensions

Size

Standard Sized Product

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2025)

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus Listed

Configuration

Mounting Method

To Fitting in Floor

Number Of Outlets

(1) Duplex Opening

Logistics

Carton Quantity

50

Pallet Quantity

4200