


Brand: Hubbell Wiring Device-Kellems
Catalog ID: PWFB10MPCR20GRYTR
Pre-wired recessed floorbox subplate included factory installed tamper resistant receptacle and wire leads.
CR20GRYTRP2 with Stranded Wire
Application
For Use in Recessed Floor Box
Application - For Use On
Concrete; Raised Access; Wood
Catalog Number
PWFB10MPCR20GRYTR
Color
Steel Plate Gray Receptacle
Construction
Stamped
Cover Shape
Rectangle; Round
Material
Steel Plate, Composite Receptacle
Mounting Method
Mounts to Box
Mounting Type
(1) Screw Mount
Number Of Outlets
1-Duplex
Product Family
Recessed - CFB Series
Size
4/5-Gang;8/10-Gang
Style
Sub Brand
Recessed Concrete/Access Floor Boxes
Type
Plate With Devices
UPC
783585459608
Length
5.19 in
Length Metric
131.83 mm
Size
4/5-Gang;8/10-Gang
Weight
0.35 lb
Width
1.8 in
Width Metric
45.72 mm
Industry Standard(s)
cULus
Mounting Method
Mounts to Box
Number Of Outlets
1-Duplex
Carton Quantity
15