HUBBELL WIRING DEVICE-KELLEMS
Image of HBLALU20GB612U 6 Foot Aluminum PlugTrak®, 15 A, Single Circuit

6 Foot Aluminum PlugTrak®, 15 A, Single Circuit

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU20GB612U

6 Foot Aluminum PlugTrak®, 15 A, Single Circuit

USB, Tamper Resistant

General

Catalog Number

HBLALU20GB612U

Color

Aluminum

EU RoHS Indicator

Contact Manufacturer

Number of Receptacles

4 Single Receptacles, 4 USB Ports

Series

Aluminum

Style

Tamper Resistant with USB

Type

Single Circuit

UPC

783585450711

Dimensions

Dimensions

74 in x 3 in x 2 in

Height

2 in

Length

74 in

Weight

3.5 lb

Width

3 in

Electrical Ratings

Current / Amperage Rating

15 A

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Receptacles

4 Single Receptacles, 4 USB Ports

Logistics

Carton Quantity

1