HUBBELL WIRING DEVICE-KELLEMS
6" Furniture Feed Series, Cover Assembly, Brushed Aluminum Finish
Image of AFBS1R6FFCVRALU 6" Furniture Feed Series, Cover Assembly, Brushed Aluminum Finish

6" Furniture Feed Series, Cover Assembly, Brushed Aluminum Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AFBS1R6FFCVRALU

Raised Access or Wood Floorboxes, 6" Furniture Feed Series, Cover Assembly, Brushed Aluminum Finish

  • Surface Style Cover
  • (1) 2" Conduit Hub and (1) ¾" Conduit Hub
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

Low Profile Surface Furniture Feed Cover; 2" Hub & 3/4" Hub

General

Application

For Use with Raised Access Floor Boxes

Application - For Use On

Raised Access; Wood

Catalog Number

AFBS1R6FFCVRALU

Color

Brushed Aluminum

Construction

Cast Aluminum

Cover Shape

Round

EU RoHS Indicator

Finish Type

Aluminum

Material

Composite

Mounting Method

Mounts to Box

Mounting Type

(3) Screw Mount

Series

Recessed Furniture Feed - AFB Series

Size

6 Inch Round

Sub Brand

Raised Access/Wood Recessed Floor Boxes

Type

Furniture Feed Access Floor Box and Cover

UPC

783585545097

Dimensions

Length

7.5 in

Size

6 Inch Round

Width

7.5 in

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • cULus
  • UL514

Configuration

Mounting Method

Mounts to Box

Logistics

Carton Quantity

12