HUBBELL WIRING DEVICE-KELLEMS
6" Furniture Feed Series, Cover Assembly, Gray Powder Coat Finish
Image of AFBS1R6FFCVRGRY 6" Furniture Feed Series, Cover Assembly, Gray Powder Coat Finish

6" Furniture Feed Series, Cover Assembly, Gray Powder Coat Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AFBS1R6FFCVRGRY

Raised Access or Wood Floorboxes, 6" Furniture Feed Series, Cover Assembly, Gray Powder Coat Finish

  • Surface Style Cover
  • (1) 2" Conduit Hub and (1) ¾" Conduit Hub
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

Low Profile Surface Furniture Feed Cover; 2" Hub & 3/4" Hub

General

Application

For Use with Raised Access Floor Boxes

Application - For Use On

Raised Access; Wood

Catalog Number

AFBS1R6FFCVRGRY

Color

Gray Finish

Construction

Cast Aluminum

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Material

Composite

Mounting Method

Mounts to Box

Mounting Type

(3) Screw Mount

Series

Recessed Furniture Feed - AFB Series

Size

6 Inch Round

Sub Brand

Raised Access/Wood Recessed Floor Boxes

Type

Furniture Feed Access Floor Box Cover

UPC

783585545820

Dimensions

Length

7.5 in

Size

6 Inch Round

Width

7.5 in

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL514

Configuration

Mounting Method

Mounts to Box