HUBBELL WIRING DEVICE-KELLEMS
6-Gang CFB Series Box for Round Covers, 3/4" Stackable Rings, Prepour Installation
Image of CFB6RCVRR075 6-Gang CFB Series Box for Round Covers, 3/4" Stackable Rings, Prepour Installation

6-Gang CFB Series Box for Round Covers, 3/4" Stackable Rings, Prepour Installation

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFB6RCVRR075

Concrete Floorboxes, Recessed, 6-Gang CFB Series Box for Round Covers, 3/4" Stackable Rings, Prepour Installation

  • CFB2G Series Concrete Round Cover Floorbox Pre-pour Stackable Ring
  • Increases Box Height by ¾" Increments
  • MUST BE INSTALLED BEFORE CONCRETE POUR

3/4" Stackable Ring

General

Accessory Type

Adjustment Rings

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

CFB6RCVRR075

Color

Metallic

Construction

Fabricated

Cover Shape

Rectangle; Round

Cover Type

Rectangle; Round

EU RoHS Indicator

Contact Manufacturer

Material

Pre Galvanized Steel

Mounting Method

Cast Into Concrete

Mounting Type

Screw Mount

Number of Gang(s)

2-Gang

Series

Recessed - CFB Series

Size

2-Gang;4-Gang;6-Gang;10-Gang

Sub Brand

Recessed Concrete Floor Boxes

Type

Prepour Stackable Ring

UPC

783585546018

Dimensions

Size

2-Gang;4-Gang;6-Gang;10-Gang

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Configuration

Mounting Method

Cast Into Concrete

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

10

Pallet Quantity

2250