HUBBELL WIRING DEVICE-KELLEMS
8-Gang Rectangular Series Box for Tile Applications, Minumum Depth of Pour 7.15"
Image of CFB8FC2 8-Gang Rectangular Series Box for Tile Applications, Minumum Depth of Pour 7.15"

8-Gang Rectangular Series Box for Tile Applications, Minumum Depth of Pour 7.15"

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFB8FC2

Concrete Floorboxes, Galvanized Stamped Steel Box, Recessed, 8-Gang Rectangular Series Box for Tile Applications, Minumum Depth of Pour 7.15"

  • Recessed 8-Gang Ballroom Floorbox
  • Tile & Finished Concrete Floor Applications
  • For Use In Concrete Floors
  • 7.15" Minimum Depth of Pour
  • Box Includes Installation Cover
  • Accepts industry Standard Size Wallplates

Semi Adjustable

General

Application

For Use in Concrete Floors

Application - For Use On

Concrete; Specialty

Catalog Number

CFB8FC2

Color

Aluminum

Construction

Fabricated

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Knockouts

12 ) 1"- 1 1/2"

Material

Composite

Mounting Method

Mounts to Box

Mounting Type

Screw Mount

Number of Gang(s)

8-Gang

Series

Ballroom

Size

8-Gang

Specifications

  • Application - Tile, Finished Concrete
  • Min. Depth of Pour - 7.15” [182mm]
  • Size - 8-Gang

Sub Brand

Recessed Concrete Floor Boxes

Type

Recessed Floor Box Cover

UPC

783585222417

Dimensions

Dimensions

12.75 in x 14.75 in x 6.08 in

Height

6.08 in

Length

12.75 in

Size

8-Gang

Width

14.75 in

Conductor Related

Cable Entry

(2) Egress Doors

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • UL/CSA
  • UL514

Configuration

Knockouts

12 ) 1"- 1 1/2"

Mounting Method

Mounts to Box

Number of Gang(s)

8-Gang