HUBBELL WIRING DEVICE-KELLEMS
Image of HBLSC080803NKSTRC 8 x 8 in. Grand Slam Junction Box with built in STAB-IT® clamps, No Knockouts

8 x 8 in. Grand Slam Junction Box with built in STAB-IT® clamps, No Knockouts

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLSC080803NKSTRC

Ceiling Boxes, 8 x 8 in. Grand Slam Junction Box with built in STAB-IT® clamps, No Knockouts

  • 8" x 8" x 3" large capacity junction box
  • Includes box without KOs, surface mount cover and two raised ground bars

Includes cover and ground bars

General

Application

Grand Slam Box is the quickest and easiest way to terminate home runs and other electrical wiring. Specifically designed for commercial applications, the Grand Slam Box offers both the flexibility and space desired in a junction box

Catalog Number

HBLSC080803NKSTRC

Color

Natural

Material

Pre Galvanized Steel

Sub Brand

Wall Boxes

Type

Boxes

UPC

783585697505

Certifications And Compliance

Certified Listed

UL Listed

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

1