HUBBELL WIRING DEVICE-KELLEMS
8/10-Gang Series, Mounting Plate, 2-Gang, (2) Duplex Openings
Image of FB10MP2E 8/10-Gang Series, Mounting Plate, 2-Gang, (2) Duplex Openings
Buy America(n) Qualified

8/10-Gang Series, Mounting Plate, 2-Gang, (2) Duplex Openings

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FB10MP2E

Concrete, Access, Wood Floorboxes, Recessed, 8/10-Gang Series, Mounting Plate, 2-Gang, (2) Duplex Openings

  • Plate for Use in SystemOne 10-Gang Recessed Floorboxes
  • 2-Gang- Double Duplex Openings

Standard Product

General

Application

For Use in Recessed Floor Box

Application - For Use On

Concrete; Raised Access

Catalog Number

FB10MP2E

Color

Metallic

Cover Shape

Rectangle; Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Pre Galvanized Steel

Mounting Method

Screw Mount

Size

2-Gang

Sub Brand

Recessed Concrete/Access Floor Boxes

Type

10-Gang Recessed Floor Box Mounting Plates

UPC

783585546223

Dimensions

Length

3.62 in

Size

2-Gang

Width

5.19 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Configuration

Mounting Method

Screw Mount

Logistics

Carton Quantity

15

Pallet Quantity

5670