HUBBELL WIRING DEVICE-KELLEMS
8/10-Gang Series, Mounting Plate, 2-Gang, Opening Accommodates (4) Extron® AAP Modules
Image of FB10MPAAP 8/10-Gang Series, Mounting Plate, 2-Gang, Opening Accommodates (4) Extron® AAP Modules

8/10-Gang Series, Mounting Plate, 2-Gang, Opening Accommodates (4) Extron® AAP Modules

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FB10MPAAP

Concrete, Access, Wood Floorboxes, Recessed, 8/10-Gang Series, Mounting Plate, 2-Gang, Opening Accommodates (4) Extron® AAP Modules

  • Plate for Use in SystemOne 10-Gang Recessed Floorboxes
  • 2-Gang- (4) Extron® AAP Module Opening

Vertical 2-Gang Sub-Plate for (4) Extron® AAP Modules

General

Application

For Use in Recessed Floor Box

Application - For Use On

Concrete; Raised Access

Catalog Number

FB10MPAAP

Color

Metallic

Construction

Stamped

Cover Shape

Rectangle; Round

Cover Type

Rectangle; Round

EU RoHS Indicator

Contact Manufacturer

Material

Pre Galvanized Steel

Mounting Method

Mounts to Box

Mounting Type

Screw Mount

Series

Recessed - CFB Series

Size

10-Gang

Sub Brand

Recessed Concrete/Access Floor Boxes

Type

10-Gang Recessed Floor Box Mounting Plates

UPC

783585540856

Dimensions

Size

10-Gang

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Configuration

Mounting Method

Mounts to Box

Logistics

Carton Quantity

15