HUBBELL WIRING DEVICE-KELLEMS
8/10-Gang Series, Mounting Plate, 5-Gang, (3) Simplex 1.40" Diameter Openings
Image of FB10TLZ 8/10-Gang Series, Mounting Plate, 5-Gang, (3) Simplex 1.40" Diameter Openings

8/10-Gang Series, Mounting Plate, 5-Gang, (3) Simplex 1.40" Diameter Openings

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FB10TLZ

Concrete, Access, Wood Floorboxes, Recessed, 8/10-Gang Series, Mounting Plate, 5-Gang, (3) Simplex 1.40" Diameter Openings

  • Plate for Use in SystemOne 10-Gang Recessed Floorboxes
  • 5-Gang- (3) Single Receptacle Opening with 1.40" Diameter

Vertical 5-Gang Sub-Plate with (3) Twist-Lock®/ Simplex 1.40" Dia. Openings

General

Application

For Use in Recessed Floor Box

Application - For Use On

Concrete; Raised Access

Catalog Number

FB10TLZ

Color

Metallic

Construction

Stamped

Cover Shape

Rectangle; Round

Cover Type

Rectangle; Round

EU RoHS Indicator

Contact Manufacturer

Material

Pre Galvanized Steel

Mounting Method

Mounts to Box

Mounting Type

Screw Mount

Series

  • Recessed - CFB Series
  • Recessed Rectangular - AFB Series

Size

10-Gang

Sub Brand

Recessed Concrete/Access Floor Boxes

Type

10-Gang Recessed Floor Box Mounting Plates

UPC

783585540887

Dimensions

Length

9.06 in

Size

10-Gang

Width

5.19 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Configuration

Mounting Method

Mounts to Box