Brand: Hubbell Wiring Device-Kellems
Catalog ID: S1AP4BL
Accessory Type
Abandonment Cover
Application
Application - For Use On
Carpet/Tile
Catalog Number
S1AP4BL
Color
Black
Construction
Fabricated
Cover Shape
Round
Cover Type
Abandonmant
EU RoHS Indicator
No
Finish Type
Black
Item Type
4" Fire-Rated Poke-Through Component
Material
Composite
Material - Mounting Hardware
Mounting Hardware Included
Mounting Method
To Fitting in Floor
Mounting Type
(2) Screw Mount
Number Of Outlets
No Devices
Style
Accessories
Sub Brand
Flush Concrete Floor Boxes
Type
Flush SystemOne Universal Covers
UPC
783585371870
Width
8 in
Industry Standard(s)
Carton Quantity
10
Pallet Quantity
900