HUBBELL WIRING DEVICE-KELLEMS
Image of HBL64CM57 Adapter, Marine Adapter, Molded “Y“, 2) 30A 125V Locking Connectors to 50A 125V, Locking Plug, Yellow
Image of HBL64CM57 Adapter, Marine Adapter, Molded “Y“, 2) 30A 125V Locking Connectors to 50A 125V, Locking Plug, Yellow
Image of HBL64CM57 Adapter, Marine Adapter, Molded “Y“, 2) 30A 125V Locking Connectors to 50A 125V, Locking Plug, Yellow

Adapter, Marine Adapter, Molded “Y“, 2) 30A 125V Locking Connectors to 50A 125V, Locking Plug, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL64CM57

Marine Adapter, Molded “Y“, Two 30A Locking Connectors to 50A Locking Plug

  • Molded “Y“
  • 2) 30A 125V Locking Connectors to 50A 125V
  • Locking Plug

Product details

General

Application

"Y" Adapter

Catalog Number

HBL64CM57

Color

Yellow

EU RoHS Indicator

No

Insulation

Insulated Body

Item Type

Adapters

Material

Composite

Number Of Pins

Male- 50A 125V Twist-Lock®

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Performance

Environmental - Moisture Resistance - IP55 Suitability (Connectors)

Receptacle Type

Female- 30A 125V Twist-Lock®

Specifications

  • Adapter Style - Y Adapter
  • Female End Rating - 30A 125V, 2P3W Twist-Lock®
  • Male End Rating - 50A 125V, 2P3W Twist-Lock®
  • Poles and Wires - 2 Pole, 3 Wire Grounding
  • Product Type - Adapters

UPC

783585808802

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

125 VAC

Wattage

3750

Logistics

Carton Quantity

1