HUBBELL WIRING DEVICE-KELLEMS
Adapter, Marine Adapter, Molded "Y", 2) 30A 125V Locking Female L5-30R to 30A 125 Locking Male, 2-Pole 3-Wire Grounding, Yellow
Image of HBL64CM56 Adapter, Marine Adapter, Molded "Y", 2) 30A 125V Locking Female L5-30R to 30A 125 Locking Male, 2-Pole 3-Wire Grounding, Yellow

Adapter, Marine Adapter, Molded "Y", 2) 30A 125V Locking Female L5-30R to 30A 125 Locking Male, 2-Pole 3-Wire Grounding, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL64CM56

Marine Adapter, Molded "Y", Two 30A Locking Female to 30A Locking Male

  • Molded "Y"
  • 2) 30A 125V Locking Female L5-30R to 30A 125 Locking Male
  • 2-Pole 3-Wire Grounding

Corrosion Resistant

General

Application

"Y" Adapter

Catalog Number

HBL64CM56

Color

Yellow

EU RoHS Indicator

No

Insulation

Item Type

Material

Composite

Number Of Pins

Male- 30A 125V Twist-Lock®

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Receptacle Type

Female- 30A 125V Twist-Lock®

Specifications

  • Adapter Style - Y Adapter
  • Female End Rating - 30A 125V, 2P3W Twist-Lock®
  • Male End Rating - 30A 125V, 2P3W Twist-Lock®
  • Poles and Wires - 2 Pole, 3 Wire Grounding
  • Product Type - Adapters

UPC

783585808796

Electrical Ratings

Amperage Rating

30 A

Voltage Rating

125 VAC

Wattage

3750

Certifications And Compliance

EU RoHS Indicator

No

Operational

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Configuration

Number Of Pins

Male- 30A 125V Twist-Lock®

Logistics

Carton Quantity

1

Pallet Quantity

126