HUBBELL WIRING DEVICE-KELLEMS
Image of HBL61CM71 Adapter, Marine, Molded, Straight Blade, 30A 125V, 2-Pole 3-Wire Grounding Female to 50A 125/250V, 3-Pole 4-Wire Grounding Locking Male
Image of HBL61CM71 Adapter, Marine, Molded, Straight Blade, 30A 125V, 2-Pole 3-Wire Grounding Female to 50A 125/250V, 3-Pole 4-Wire Grounding Locking Male
Image of HBL61CM71 Adapter, Marine, Molded, Straight Blade, 30A 125V, 2-Pole 3-Wire Grounding Female to 50A 125/250V, 3-Pole 4-Wire Grounding Locking Male

Adapter, Marine, Molded, Straight Blade, 30A 125V, 2-Pole 3-Wire Grounding Female to 50A 125/250V, 3-Pole 4-Wire Grounding Locking Male

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL61CM71

Adapter, Marine, Molded, Straight Blade, 30A 125V, 2-Pole 3-Wire Grounding Female to 50A 125/250V, 3-Pole 4-Wire Grounding Locking Male

  • Marine
  • Molded
  • Straight Blade
  • 30A 125V

Product details

General

Application

Straight Adapter

Catalog Number

HBL61CM71

Color

Yellow

EU RoHS Indicator

No

Insulation

Insulated Body

Item Type

Adapters

Material

Composite

Number Of Pins

Male- 50A 125/250V Twist-Lock®

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Performance

Environmental - Moisture Resistance - IP55 Suitability

Receptacle Type

Female- 30A 125V Twist-Lock®

Specifications

  • Adapter Style - Straight (Pig Tail)
  • Female End Rating - 30A 125V, 2P3W Twist-Lock®
  • Male End Rating - 50A 125/250V, 3P4W Twist-Lock®
  • Poles and Wires - 2 Pole, 3 Wire Grounding
  • Product Type - Adapters

UPC

783585808680

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

125/250 VAC

Wattage

7500

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1

Pallet Quantity

126