HUBBELL WIRING DEVICE-KELLEMS
Adapter, Marine, Molded, Straight Blade, Yellow, 30A 125V 2-Pole 3-Wire Grounding Female to 50A 125V, 2-Pole 3- Wire Grounding Locking Male, Yellow
Image of HBL61CM56 Adapter, Marine, Molded, Straight Blade, Yellow, 30A 125V 2-Pole 3-Wire Grounding Female to 50A 125V, 2-Pole 3- Wire Grounding Locking Male, Yellow
Image of HBL61CM56 Adapter, Marine, Molded, Straight Blade, Yellow, 30A 125V 2-Pole 3-Wire Grounding Female to 50A 125V, 2-Pole 3- Wire Grounding Locking Male, Yellow
Image of HBL61CM56 Adapter, Marine, Molded, Straight Blade, Yellow, 30A 125V 2-Pole 3-Wire Grounding Female to 50A 125V, 2-Pole 3- Wire Grounding Locking Male, Yellow

Adapter, Marine, Molded, Straight Blade, Yellow, 30A 125V 2-Pole 3-Wire Grounding Female to 50A 125V, 2-Pole 3- Wire Grounding Locking Male, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL61CM56

Adapter, Marine, Molded, Straight Blade, 30A 125V 2-Pole 3-Wire Grounding Female to 50A 125V, 2-Pole 3-Wire Grounding Locking Male

  • Marine
  • Molded
  • Straight Blade
  • Yellow

Corrosion Resistant

General

Application

Straight Adapter

Catalog Number

HBL61CM56

Color

Yellow

Insulation

Insulated Body

Item Type

Adapters

Material

Composite

Number Of Pins

Male- 30A 125V Twist-Lock®

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Performance

Environmental - Moisture Resistance - IP55 Suitability

Receptacle Type

Female- 50A 125V Twist-Lock®

Specifications

  • Adapter Style - Straight (Pig Tail)
  • Female End Rating - 50A 125V, 2P3W Twist-Lock®
  • Male End Rating - 30A 125V, 2P3W Twist-Lock®
  • Poles and Wires - 2 Pole, 3 Wire Grounding
  • Product Type - Adapters

UPC

783585808635

Dimensions

Weight

3.3 lb

Electrical Ratings

Amperage Rating

50 A

Current / Amperage Rating

50 A

Current Rating

50 A

Voltage Rating

125 VAC

Wattage

6250 W

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Performance

Environmental - Moisture Resistance - IP55 Suitability

Configuration

Number Of Pins

Male- 30A 125V Twist-Lock®

Logistics

Carton Quantity

1