HUBBELL WIRING DEVICE-KELLEMS
Adapter, Marine, Molded, Straight Blade, Yellow
Image of HBL61CM25 Adapter, Marine, Molded, Straight Blade, Yellow
Image of HBL61CM25 Adapter, Marine, Molded, Straight Blade, Yellow
Image of HBL61CM25 Adapter, Marine, Molded, Straight Blade, Yellow
Discontinued

Adapter, Marine, Molded, Straight Blade, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL61CM25

Adapter, Marine, Molded, Straight Blade, Yellow

New quick connect with backwards compatibility

Corrosion Resistant

General

Application

Straight Adapter

Catalog Number

HBL61CM25

Color

Yellow

Insulation

Insulated Body

Item Type

Adapters

Material

Composite

Number Of Pins

Male- 20A 125V Twist-Lock®

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Performance

Environmental - Moisture Resistance - IP55 Suitability

Receptacle Type

Female- 30A 125V Twist-Lock®

Specifications

  • Adapter Style - Straight (Pig Tail)
  • Female End Rating - 30A 125V, 2P3W Twist-Lock®
  • Male End Rating - 20A 125V, 2P3W Twist-Lock®
  • Poles and Wires - 2 Pole, 3 Wire Grounding
  • Product Type - Adapters

UPC

783585808604

Dimensions

Weight

1.95 lb

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

125 VAC

Wattage

3750 W

Operational

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Performance

Environmental - Moisture Resistance - IP55 Suitability

Configuration

Number Of Pins

Male- 20A 125V Twist-Lock®