HUBBELL WIRING DEVICE-KELLEMS
Adapter,Residential Grade,Pull Chain,15A 125V,White
Image of RL202 Adapter,Residential Grade,Pull Chain,15A 125V,White
Image of RL202 Adapter,Residential Grade,Pull Chain,15A 125V,White

Adapter,Residential Grade,Pull Chain,15A 125V,White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RL202

Adapter, Residential Grade, Medium Base Current Tap, 2) Outlet, Pull Chain, 15A 125V, White

  • Residential Grade
  • Medium Base Current Tap
  • 2) Outlet
  • Pull Chain

Standard

General

Application

Straight Blade to Straight Blade

Catalog Number

RL202

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Replacement Incandescent Lampholders

Material

Thermoplastic

Material - Mounting Hardware

Plug-In

OEM Brand Name

Hubbell Wiring Device-Kellems

Product Family

Lampholder Accessories

Type

Incandescent, Medium Base

UPC

883778112270

Dimensions

Display Size

Standard Sized Product

Weight

0.15 lb

Electrical Ratings

Amperage Rating

10 A

Current / Amperage Rating

10 A

Current Rating

10 A

Phase

Single Phase

Voltage Rating

125V/250V kV

Wattage

Multi W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

C/US UL Listed

Nema Rating

Non-NEMA

Logistics

Carton Quantity

10