HUBBELL WIRING DEVICE-KELLEMS
Adapters, 15A Non-NEMA Locking to NEMA 5- 15R, White
Image of 9053A Adapters, 15A Non-NEMA Locking to NEMA 5- 15R, White

Adapters, 15A Non-NEMA Locking to NEMA 5- 15R, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 9053A

Adapters, 15A Non-NEMA Locking to NEMA 5- 15R, White

  • 15A Non-NEMA Locking to NEMA 5- 15R
  • White

Standard Product

General

Catalog Number

9053A

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

Plug-In Adapter

Material

Thermoplastic

Material - Mounting Hardware

Plug-In

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Female end - 3 Wire 15A, 125V
  • Male end - 3 wire 10A, 250V, 15A, 125V Twist-Lock® blades
  • Product Type - Plug-In Adapters

UPC

783585779478

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Connectivity

Plug-In

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

1875

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Nema Rating

Non-NEMA to 5-15R

Logistics

Carton Quantity

10