HUBBELL WIRING DEVICE-KELLEMS
Adapters, NEMA 5-15P to 15A NON-NEMA Locking
Image of 9054A Adapters, NEMA 5-15P to 15A NON-NEMA Locking

Adapters, NEMA 5-15P to 15A NON-NEMA Locking

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 9054A

Adapters, NEMA 5-15P to 15A NON-NEMA Locking

NEMA 5-15P to 15A NON-NEMA Locking

Standard Product

General

Application

Heavy Duty

Catalog Number

9054A

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Plug-In Adapter

Material

Thermoplastic

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Female end - 10A 250V, 15A 125V Twist-Lock® slots
  • Male end - 3 wire 15A, 125V straight blade grounding
  • Product Type - Plug-In Adapters

UPC

783585779508

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Connectivity

Plug-In

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

1875

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Nema Rating

5-15R

Logistics

Carton Quantity

10