HUBBELL WIRING DEVICE-KELLEMS
Adjustable Open Box Mounting Bracket
Image of HBL9020R Adjustable Open Box Mounting Bracket

Adjustable Open Box Mounting Bracket

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL9020R

Wall Boxes, Adjustable Open Box Mounting Bracket

  • 16" to 24" adjustability
  • Accepts both 4" square and 4-11/16" square boxes
  • Rigid design eliminates need for far-side support
  • Center cutout for quick and level installation
  • Can be cut for shorter spacing
  • UL Listed

16" to 24" adjustability

General

Application

Concealed in wall

Catalog Number

HBL9020R

Color

Natural

Construction Material - Main

Material

Pre Galvanized Steel

Sub Brand

Wall Boxes

Type

Accessories

UPC

783585697444

Certifications And Compliance

Certified Listed

cULus

Industry Standard(s)

cULus

Logistics

Carton Quantity

25