HUBBELL WIRING DEVICE-KELLEMS
Advanced Multimedia Outlet, Bracket, ST- Style (2) Multi Mode/Single Mode
Image of AMOBST2 Advanced Multimedia Outlet, Bracket, ST- Style (2) Multi Mode/Single Mode

Advanced Multimedia Outlet, Bracket, ST- Style (2) Multi Mode/Single Mode

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AMOBST2

Data Housing Hardware, AMO Bracket, ST- Style (2) Multi Mode/Single Mode, Light Almond/Office White

Includes 2 MM/SM ST-style adapters

Loaded W/ST Phosphor Bronze Fiber Adapter

General

Application

Surface Mount Multimedia

Application - For Use On

AMO Housing

Catalog Number

AMOBST2

Color

Light Almond/Office White

EU RoHS Indicator

Yes

Item Type

Material

High-Impact Thermoplastic (UL 94V-0)

Shelves

None

UPC

662620804606

Dimensions

Width

3.5 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

10