HUBBELL WIRING DEVICE-KELLEMS
Aluminum Ladder Accessory, Bonding Jumper, 16" Length, #1AWG
Image not found

Aluminum Ladder Accessory, Bonding Jumper, 16" Length, #1AWG

Brand: Hubbell Wiring Device-Kellems

Catalog ID: LGJ16

Aluminum Ladder Accessory, Bonding Jumper, 16" Length,#1AWG

  • For use indoors and also outside in harsh environments
  • Full line of accessories to complete the project installation

General

Application

Bonding Jumper

Catalog Number

LGJ16

Material

THHN Copper

Type

Bonding Jumper

UPC

783585631073

Logistics

Carton Quantity

1