HUBBELL WIRING DEVICE-KELLEMS
Image of LCN4 Aluminum Ladder Accessory, Standard Connector, 4" Height

Aluminum Ladder Accessory, Standard Connector, 4" Height

Brand: Hubbell Wiring Device-Kellems

Catalog ID: LCN4

Aluminum Ladder Accessory, Standard Connector, 4" Height

  • For use indoors and also outside in harsh environments
  • Full line of accessories to complete the project installation

General

Application

Connector

Catalog Number

LCN4

Material

Aluminum

Type

Connector

UPC

783585630908

Dimensions

Depth

4 in

Height

4 in

Certifications And Compliance

Industry Standard(s)

cULus, NEMA VE1

Logistics

Carton Quantity

1