HUBBELL WIRING DEVICE-KELLEMS
Image of LCN6 Aluminum Ladder Accessory, Standard Connector, 6" Height

Aluminum Ladder Accessory, Standard Connector, 6" Height

Brand: Hubbell Wiring Device-Kellems

Catalog ID: LCN6

Aluminum Ladder Accessory, Standard Connector, 6" Height

  • For use indoors and also outside in harsh environments
  • Full line of accessories to complete the project installation

General

Application

Connector

Catalog Number

LCN6

Material

Aluminum

Type

Connector

UPC

783585630915

Dimensions

Depth

6 in

Height

6 in

Certifications And Compliance

Industry Standard(s)

cULus, NEMA VE1

Logistics

Carton Quantity

1