HUBBELL WIRING DEVICE-KELLEMS
Image of LDN624 Aluminum Ladder Accessory, Vertical Inside Divider, 6" Height, 24" Radius
Discontinued

Aluminum Ladder Accessory, Vertical Inside Divider, 6" Height, 24" Radius

Brand: Hubbell Wiring Device-Kellems

Catalog ID: LDN624

Aluminum Ladder Accessory, Vertical Inside Divider, 6" Height, 24" Radius

  • For use indoors and also outside in harsh environments
  • Full line of accessories to complete the project installation

General

Application

Divider-Vertical Inside

Catalog Number

LDN624

Material

Aluminum

Type

Divider-Vertical Inside

UPC

783585631059

Dimensions

Depth

6 in

Height

6 in

Certifications And Compliance

Industry Standard(s)

cULus, NEMA VE1