HUBBELL WIRING DEVICE-KELLEMS
Aluminum Ladder Accessory, Vertical Outside Divider, 4" Height, 12" Radius
Image of LDD412 Aluminum Ladder Accessory, Vertical Outside Divider, 4" Height, 12" Radius
Image of LDD412 Aluminum Ladder Accessory, Vertical Outside Divider, 4" Height, 12" Radius
Discontinued

Aluminum Ladder Accessory, Vertical Outside Divider, 4" Height, 12" Radius

Brand: Hubbell Wiring Device-Kellems

Catalog ID: LDD412

Aluminum Ladder Accessory, Vertical Outside Divider, 4" Height, 12" Radius

  • For use indoors and also outside in harsh environments
  • Full line of accessories to complete the project installation

General

Application

Divider-Vertical Outside

Catalog Number

LDD412

Finish Type

6063 T6

Material

Aluminum

Type

Divider-Vertical Outside

UPC

783585630960

Dimensions

Depth

4 in

Height

4 in

Weight

0.91 lb

Certifications And Compliance

Industry Standard(s)

cULus, NEMA VE1