HUBBELL WIRING DEVICE-KELLEMS
Aluminum Ladder Tray Section, NEMA VE1, 9" rung spacing, NEMA Load Class 12C, 6" Height, 18" Width, 12' Length
Image of LTC618 Aluminum Ladder Tray Section, NEMA VE1, 9" rung spacing, NEMA Load Class 12C, 6" Height, 18" Width, 12' Length

Aluminum Ladder Tray Section, NEMA VE1, 9" rung spacing, NEMA Load Class 12C, 6" Height, 18" Width, 12' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: LTC618

Aluminum Ladder Tray Section, NEMA VE1, 9" rung spacing,NEMA Load Class 12C, 6" Height, 18" Width, 12' Length

  • Listed to NEMA VE 1 to allow for maxium spans and weight loading
  • For use indoors and also outside in harsh environments
  • Rungs are welded to stringers for strength and continuity

General

Application

Straight Sections

Catalog Number

LTC618

UPC

783585597980

Dimensions

Cubic Capacity

648 cu.in

Depth

6 in

Dimensions

12 ft x 18 in x 6 in

Height

6 in

Length

12 ft

Width

18 in

Certifications And Compliance

Industry Standard(s)

cULus, NEMA VE1

Nema Rating

12C