HUBBELL WIRING DEVICE-KELLEMS
Arc Fault Tamper Resistant Self-Test AFCI Receptacle, 15A, Gray
Image of AFR15TRGY Arc Fault Tamper Resistant Self-Test AFCI Receptacle, 15A, Gray
Image of AFR15TRGY Arc Fault Tamper Resistant Self-Test AFCI Receptacle, 15A, Gray
play
Tamper-Resistant Receptacles

Arc Fault Tamper Resistant Self-Test AFCI Receptacle, 15A, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AFR15TRGY

15A ARC FAULT TR RECEPTACLE GRAY.

AFCIs help protect against fire, eliminating power when it senses an arc, occurring when there is a damaged wire or cord set inserted into the outlet. Easily added to most living areas and bedrooms in the home for added protection.

  • 15A
  • Gray

General

Catalog Number

AFR15TRGY

UPC

783585426136

Dimensions

Weight

0.35 lb

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10