HUBBELL WIRING DEVICE-KELLEMS
Arc Fault Tamper Resistant Self-Test AFCI Receptacle, 20A, Ivory
Image of AFR20TRI Arc Fault Tamper Resistant Self-Test AFCI Receptacle, 20A, Ivory
Image of AFR20TRI Arc Fault Tamper Resistant Self-Test AFCI Receptacle, 20A, Ivory
play
Tamper-Resistant Receptacles

Arc Fault Tamper Resistant Self-Test AFCI Receptacle, 20A, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AFR20TRI

20A ARC FAULT TR RECEPTACLE IVORY.

AFCIs help protect against fire, eliminating power when it senses an arc, occurring when there is a damaged wire or cord set inserted into the outlet. Easily added to most living areas and bedrooms in the home for added protection.

  • 20A
  • Ivory

General

Catalog Number

AFR20TRI

UPC

783585426174

Dimensions

Weight

0.4 lb

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

1320