HUBBELL WIRING DEVICE-KELLEMS
Arc Fault Tamper Resistant Self-Test AFCI Receptacle, 20A, White
Image of AFR20TRW Arc Fault Tamper Resistant Self-Test AFCI Receptacle, 20A, White
Image of AFR20TRW Arc Fault Tamper Resistant Self-Test AFCI Receptacle, 20A, White
play
Tamper-Resistant Receptacles
Image of AFR20TRW Arc Fault Tamper Resistant Self-Test AFCI Receptacle, 20A, White
+2
Image of AFR20TRW Arc Fault Tamper Resistant Self-Test AFCI Receptacle, 20A, White

Arc Fault Tamper Resistant Self-Test AFCI Receptacle, 20A, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AFR20TRW

20A ARC FAULT TR RECEPTACLE WHITE.

AFCIs help protect against fire, eliminating power when it senses an arc, occurring when there is a damaged wire or cord set inserted into the outlet. Easily added to most living areas and bedrooms in the home for added protection.

  • 20A
  • White

General

Catalog Number

AFR20TRW

UPC

783585426167

Dimensions

Weight

0.221 lb

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10