HUBBELL WIRING DEVICE-KELLEMS
Image of BB1001WSS Back box for 100 and 125A devices.
Image of BB1001WSS Back box for 100 and 125A devices.
Discontinued

Back box for 100 and 125A devices.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BB1001WSS

Back box for 100 and 125A devices.

Hubbell manufactures an extensive line of back boxes for use with IEC Pin and Sleeve devices. Each back box is designed to give the user the maximum amount of wiring room while achieving grounding to metallic conduit. Hubbell back boxes are available in non-metallic and cast metal versions.

Back box for 100 and 125A devices.

General

Catalog Number

BB1001WSS

Color

Stainless Steel

Series

Back Boxes and Adapters

Style

15 Degree

Type

Angled Back Box

UPC

783585679723

Dimensions

Weight

8 lb

Logistics

Carton Quantity

3