HUBBELL WIRING DEVICE-KELLEMS
Image of HCT10114K CableTrak Kits with Brackets, 4', 101 Series

CableTrak Kits with Brackets, 4', 101 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HCT10114K

CableTrak Kits with Brackets, 4', 101 Series

The design of CableTrak carriers provides easy access to components during installation and repair. The track’s flip top designallows the installer to lay cable and hose components directly into the track instead of pulling them through the length of the track. Hubbell CableTrak carriers can be ordered as assembled kits with brackets or by the foot without brackets. The final length of the track is easily customized by adding or removing sections of track or individual links with a flat head screwdriver.

  • Flip top link design
  • Fiberglass reinforced nylon construction
  • Highly wear resistant design provides corrosion resistance

Standard Product

General

Application

Cable and Hose Carrier

Catalog Number

HCT10114K

Color

Black

EU RoHS Indicator

Item Type

CableTrak Kit with Brackets

Material

Nylon, Fiberglass Reinforced

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Environmental - Max. Operating Speed - 600 FPM (feet per minute), 180 MPM (meters per minute).
  • Environmental - Max. Unsupported Travel Distance - HCT16 Series without sag 9 ft. (2.8 m) with sag 10.5 ft. (3.2 m)
  • HCT25 Series without sag 13.5 ft. (4.1 m) with sag 17 ft. (5.2 m)
  • Environmental - Operating Temperature - Continuous +20°F to +100°F (-7°C to 38°C)
  • Intermittent* -40°F to +220°F (-40°C to 104°C).

Specifications

  • Applications - Machine tool, robotic automation, material handling
  • Material - Fiberglass reinforced nylon

UPC

783585343297

Dimensions

Depth

0.75 in

Display Size

Standard Sized

Width

0.59 in

Electrical Ratings

Connectivity

Snap Together Sections

Conductor Related

Wire Size

.531"

Certifications And Compliance

EU RoHS Indicator

Operational

Performance

  • Environmental - Max. Operating Speed - 600 FPM (feet per minute), 180 MPM (meters per minute).
  • Environmental - Max. Unsupported Travel Distance - HCT16 Series without sag 9 ft. (2.8 m) with sag 10.5 ft. (3.2 m)
  • HCT25 Series without sag 13.5 ft. (4.1 m) with sag 17 ft. (5.2 m)
  • Environmental - Operating Temperature - Continuous +20°F to +100°F (-7°C to 38°C)
  • Intermittent* -40°F to +220°F (-40°C to 104°C).

Logistics

Carton Quantity

1