




Brand: Hubbell Wiring Device-Kellems
Catalog ID: HCT16234K
The design of CableTrak carriers provides easy access to components during installation and repair. The track’s flip top designallows the installer to lay cable and hose components directly into the track instead of pulling them through the length of the track. Hubbell CableTrak carriers can be ordered as assembled kits with brackets or by the foot without brackets. The final length of the track is easily customized by adding or removing sections of track or individual links with a flat head screwdriver.
Standard Product
Application
Cable and Hose Carrier
Catalog Number
HCT16234K
Color
Black
EU RoHS Indicator
Item Type
CableTrak Kit with Brackets
Material
Nylon, Fiberglass Reinforced
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Specifications
UPC
783585343440
Display Size
Standard Sized
Weight
4.05 lb
Width
2.28 in
Connectivity
Snap Together Sections
Wire Size
2.052"
EU RoHS Indicator
Performance
Carton Quantity
1