

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL20405
Standard Product
Application
Catalog Number
HBL20405
Color
Construction
Cast
EU RoHS Indicator
Item Type
Weatherproofing Covers
Knockouts
None
Material
Aluminum, Cast
Material - Mounting Hardware
Vertical FS/FD Mount- Mounting Screws
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
OEM Brand Name
Hubbell Wiring Device-Kellems
Specifications
Style
For 30A, 4 Wire Hubbellock Receptacles
Type
Covers
UPC
783585808956
Dimensions
4.37 in x 2.84 in x 1.16 in
Display Size
1-Gang
Height
1.16 in
Length
4.37 in
Weight
0.4 lb
Width
2.84 in
EU RoHS Indicator
Industry Standard(s)
UL Listed - Canadian and U.S.
Standards - RoHS Compliance Status
CM
Knockouts
None
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
Carton Quantity
10
Pallet Quantity
2800