HUBBELL WIRING DEVICE-KELLEMS
Image of HBL20446 Cast aluminum, wet locations only when cover “closed” and damp locations, red finish.
Image of HBL20446 Cast aluminum, wet locations only when cover “closed” and damp locations, red finish.

Cast aluminum, wet locations only when cover “closed” and damp locations, red finish.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL20446

Cast aluminum, wet locations only when cover 'closed' and damp locations, red finish.

  • For use with 30A, 4 wire Hubbellock receptacles

Product details

General

Application

30A, 4 wire Hubbellock receptacle

Catalog Number

HBL20446

Construction

Cast

EU RoHS Indicator

Yes

Item Type

Weatherproofing Covers

Knockouts

None

Material

Aluminum, Cast

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Gasket - Neoprene
  • Material - Aluminum
  • Retaining Ring - Stainless steel
  • Rivet - Aluminum
  • Spring - Stainless steel

Style

For 30A, 4 Wire Hubbellock Receptacles

Type

Covers

UPC

783585808994

Dimensions

Dimensions

4.37 in x 2.84 in x 1.16 in

Display Size

1-Gang

Height

1.16 in

Length

4.37 in

Weight

0.4 lb

Width

2.84 in

Certifications And Compliance

Industry Standard(s)

UL Listed - Canadian and U.S.

Logistics

Carton Quantity

10