HUBBELL WIRING DEVICE-KELLEMS
CFB10G Round Series, 8" Furniture Feed Cover Dividing Kit
Image of CFBS1R8FF10GDIVKIT CFB10G Round Series, 8" Furniture Feed Cover Dividing Kit

CFB10G Round Series, 8" Furniture Feed Cover Dividing Kit

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFBS1R8FF10GDIVKIT

  • Required For Multi-Service with CFBS1R8FFCVRxx Furniture Feed Covers
  • For Use with CFB10G Series Round Cover Floorboxes
  • Purchased Separately
  • Maintains Separation between Line and Low Voltage Wiring

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Carpet/Tile

Catalog Number

CFBS1R8FF10GDIVKIT

Color

Natural

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Material

Pre Galvanized Steel

Mounting Method

Mounts in Box and to Cover

Mounting Type

Screw Mount

Sub Brand

Recessed Concrete Floor Boxes

Type

8" Round Furniture Feed Floor Box Cover

Type of Use

Furniture Feed

Typical Application

Furniture Feed

UPC

783585590899

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Configuration

Mounting Method

Mounts in Box and to Cover