Brand: Hubbell Wiring Device-Kellems
Catalog ID: CFB11CVRALU
1/4" Beveled Edging for Carpet Insert
Application
Application - For Use On
Concrete
Catalog Number
CFB11CVRALU
Color
Aluminum Flange
Construction
Fabricated
EU RoHS Indicator
No
Finish Type
Aluminum
Item Type
Beveled Edge Rectangular Cover and Cable Access Door
Material
Composite
Material - Mounting Hardware
Screw Mounting
Mounting Method
Mounts to Box
Mounting Type
(8) Screw Mount
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Recessed Rectangular - CFB Series
Size
11-Gang
Sub Brand
Recessed Concrete Floor Boxes
Type
Recessed Floor Box Cover
UPC
783585212968
Display Size
13.50" x 12.20" (342.9 x 309.9)
Length
7.56 in
Width
12.56 in
Cable Entry
(1) Egress Door
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Industry Standard(s)
Carton Quantity
1