
Brand: Hubbell Wiring Device-Kellems
Catalog ID: CFB11CVRBRS
1/4" Beveled Edging for Carpet Insert
Application
For Use with Concrete Floor Boxes
Application - For Use On
Concrete
Catalog Number
CFB11CVRBRS
Color
Brass Flange
Construction
Fabricated
EU RoHS Indicator
No
Finish Type
Brass
Item Type
Beveled Edge Rectangular Cover and Cable Access Door
Material
Composite
Material - Mounting Hardware
Screw Mounting
Mounting Method
Mounts to Box
Mounting Type
(8) Screw Mount
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Recessed Rectangular - CFB Series
Size
11-Gang
Sub Brand
Recessed Concrete Floor Boxes
Type
Recessed Floor Box Cover
UPC
783585212951
Display Size
13.50" x 12.20" (342.9 x 309.9)
Length
7.56 in
Size
11-Gang
Width
12.56 in
Cable Entry
(1) Egress Door
EU RoHS Indicator
No
Industry Standard(s)
Mounting Method
Mounts to Box