HUBBELL WIRING DEVICE-KELLEMS
CFB2G & CFB4G Rectangular Series, Flush Cover Assembly, Black Powder Paint Finish
Image of 24GTCVRBK CFB2G & CFB4G Rectangular Series, Flush Cover Assembly, Black Powder Paint Finish
Buy America(n) Qualified

CFB2G & CFB4G Rectangular Series, Flush Cover Assembly, Black Powder Paint Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 24GTCVRBK

Concrete Floors, Recessed, CFB2G & CFB4G Rectangular Series, Flush Cover Assembly, Black Powder Paint Finish

  • Flush Style without Cover Insert
  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • Two Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

Flush Cover without Insert Option with Two Large Cable Egress Doors

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

24GTCVRBK

Color

Black Powder Coat

Construction

Cast Aluminum

Cover Shape

Rectangle

Cover Type

Rectangle

EU RoHS Indicator

Contact Manufacturer

Material

Cast Aluminum

Mounting Method

Mounts to Box

Mounting Type

(4) Screw Mount

Number of Gang(s)

2-Gang

Series

Recessed - CFB Series

Size

2-Gang;4-Gang

Sub Brand

Recessed Concrete Floor Boxes

Type

Recessed Concrete Floor Box Cover

Type of Use

Tile/ Flush

Typical Application

Tile/ Flush

UPC

783585446356

Dimensions

Length

10.69 in

Size

2-Gang;4-Gang

Width

6.19 in

Conductor Related

Cable Entry

(2) Egress Doors

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL514

Configuration

Mounting Method

Mounts to Box

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

1