


Brand: Hubbell Wiring Device-Kellems
Catalog ID: 24GCCVRALU
Low Profile Surface Cover without Insert Option with Two Large Cable Egress Doors
Application
For Use with Concrete Floor Boxes
Application - For Use On
Concrete
Catalog Number
24GCCVRALU
Color
Aluminum Powder Coat
Construction
Cast Aluminum
Cover Shape
Rectangle
Cover Type
Rectangle
EU RoHS Indicator
Finish Type
Aluminum
Material
Cast Aluminum
Mounting Method
Mounts to Box
Mounting Type
Number of Gang(s)
2-Gang
Product Family
Recessed - CFB Series
Size
2-Gang;4-Gang
Sub Brand
Recessed Concrete Floor Boxes
Type
Recessed Concrete Floor Box Cover
Type of Use
Carpet/Surface
Typical Application
Carpet/Surface
UPC
783585446431
Length
11.69 in
Size
2-Gang;4-Gang
Weight
3 lb
Width
7.19 in
Cable Entry
(2) Egress Doors
Buy America(n) Qualified
TAA Compliant (All status valid till December 2026)
EU RoHS Indicator
Industry Standard(s)
Mounting Method
Mounts to Box
Number of Gang(s)
2-Gang
Carton Quantity
1
Pallet Quantity
66