HUBBELL WIRING DEVICE-KELLEMS
CFB2G, Round Cover Assembly, Brushed Aluminum Finish
Image of CFBS1R6FFCVRALU CFB2G, Round Cover Assembly, Brushed Aluminum Finish

CFB2G, Round Cover Assembly, Brushed Aluminum Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFBS1R6FFCVRALU

Concrete Floorboxes, Furniture Feed, CFB2G Series, Round Cover Assembly, Brushed Aluminum Finish

Surface Style Cover

Low Profile Surface Cover with (1) 3/4" and (1) 2" Threaded Hubs

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Carpet/Tile

Catalog Number

CFBS1R6FFCVRALU

Color

Brushed Aluminum

Construction

Cast Aluminum

Cover Shape

Round

Cover Type

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

Aluminum

Material

Cast Aluminum

Mounting Method

Mounts to Box

Mounting Type

(3) Screw Mount

Number of Gang(s)

2-Gang

Series

Recessed - CFB Series

Size

2-Gang;4-Gang

Sub Brand

Recessed Concrete Floor Boxes

Type

6" Round Furniture Feed Floor Box Cover

Type of Use

Carpet, Furniture Feed

Typical Application

Carpet, Furniture Feed

UPC

783585527864

Dimensions

Length

7.5 in

Size

2-Gang;4-Gang

Width

7.5 in

Conductor Related

Cable Entry

(2) Threaded Hubs

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL514

Configuration

Mounting Method

Mounts to Box

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

1