HUBBELL WIRING DEVICE-KELLEMS
CFB4G, CFB6G & CFB10G Series, Furniture Feed Round Cover Assembly, Gray Powder Coat Finish
Image of CFBS1R8FFCVRGRY CFB4G, CFB6G & CFB10G Series, Furniture Feed Round Cover Assembly, Gray Powder Coat Finish

CFB4G, CFB6G & CFB10G Series, Furniture Feed Round Cover Assembly, Gray Powder Coat Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFBS1R8FFCVRGRY

SystemOne Recessed 4, 6, 10-Gang Floor Box Round Surface Cover, For Use in Concrete Floors.

  • Surface Style Cover
  • (1) 2" Threaded Hub and (1) 1" Threaded Hub with ¾" Threaded Reducer
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA CompliantDivider Kit Purchased Separately to Maintain Separation between Line and Low Voltage Wiring

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Carpet/Tile

Catalog Number

CFBS1R8FFCVRGRY

Color

Gray Powder Paint

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Material

Cast Aluminum

Mounting Method

Mounts to Box

Mounting Type

(3) Screw Mount

Sub Brand

Recessed Concrete Floor Boxes

Type

8" Round Furniture Feed Floor Box Cover

Type of Use

Carpet, Furniture Feed

Typical Application

Carpet, Furniture Feed

UPC

783585590707

Dimensions

Width

9.5 in

Conductor Related

Cable Entry

(2) Threaded Hubs

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL514

Configuration

Mounting Method

Mounts to Box