




Brand: Hubbell Wiring Device-Kellems
Catalog ID: CFBS1R8CVRBRZ
Low Profile Surface Cover with Two Large Cable Egress Doors
Application
For Use with Concrete Floor Boxes
Application - For Use On
Carpet/Tile
Catalog Number
CFBS1R8CVRBRZ
Color
Plated Antique Bronze
Construction
Cast Aluminum
Cover Shape
Round
Cover Type
Round
Finish Type
Bronze
Material
Cast Aluminum
Mounting Method
Mounts to Box
Mounting Type
Number of Gang(s)
2-Gang
Series
Size
6-Gang;10-Gang
Sub Brand
Recessed Concrete Floor Boxes
Type
8" Round Recessed Floor Box Cover
Type of Use
Carpet
Typical Application
Carpet
UPC
783585527949
Length
7.5 in
Size
6-Gang;10-Gang
Weight
2.45 lb
Width
9.5 in
Cable Entry
Through Cover
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)
Industry Standard(s)
Mounting Method
Mounts to Box
Number of Gang(s)
2-Gang
Carton Quantity
10