HUBBELL WIRING DEVICE-KELLEMS
CFB4G, CFB6G & CFB10G Series, Round Cover Assembly, Brushed Brass Plated Finish
Image of CFBS1R8CVRBRS CFB4G, CFB6G & CFB10G Series, Round Cover Assembly, Brushed Brass Plated Finish
Buy America(n) Qualified

CFB4G, CFB6G & CFB10G Series, Round Cover Assembly, Brushed Brass Plated Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFBS1R8CVRBRS

Concrete Floorboxes, Recessed, CFB4G, CFB6G & CFB10G Series, Round Cover Assembly, Brushed Brass Plated Finish

  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • Two Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

Low Profile Surface Cover with Two Large Cable Egress Doors

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Carpet/Tile

Catalog Number

CFBS1R8CVRBRS

Color

Plated Brushed Brass

Construction

Cast Aluminum

Cover Shape

Round

Cover Type

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

Brass

Material

Cast Aluminum

Mounting Method

Mounts to Box

Mounting Type

(3) Screw Mount

Number of Gang(s)

2-Gang

Series

  • Recessed - CFB Series
  • Recessed Round - RAF Series

Size

6-Gang;10-Gang

Sub Brand

Recessed Concrete Floor Boxes

Type

8" Round Recessed Floor Box Cover

Type of Use

Carpet

Typical Application

Carpet

UPC

783585527932

Dimensions

Length

7.5 in

Size

6-Gang;10-Gang

Width

9.5 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL514

Configuration

Mounting Method

Mounts to Box

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

10

Pallet Quantity

150