


Brand: Hubbell Wiring Device-Kellems
Catalog ID: 610GEXTENDCAP2PK
Yellow Prepour Caps; 2 per Pack
Application
For Use with Concrete Floor Boxes
Application - For Use On
Concrete
Catalog Number
610GEXTENDCAP2PK
Color
Yellow
Construction
PVC
Construction Material - Main
2 Meunt
Cover Shape
Rectangle
Material
Thermoplastic
Mounting Method
Mounts to Metallic Concrete Cover
Mounting Type
Number of Gang(s)
6 or 10-Gang
Size
Standard Sized Product
Sub Brand
Recessed Concrete Floor Boxes
Type
1/2" Prepour Concrete Extension Caps
Typical Application
Pre-concrete Pour
UPC
783585547404
Length
10.5 in
Size
Standard Sized Product
Weight
0.9 lb
Width
8.96 in
Industry Standard(s)
UL 514
Mounting Method
Mounts to Metallic Concrete Cover
Number of Gang(s)
6 or 10-Gang
Carton Quantity
24