HUBBELL WIRING DEVICE-KELLEMS
CFB6G & CFB10G Rectangular Series, Flush Furniture Feed Cover Assembly, Satin Nickel Powder Paint Finish
Image of 610GTFFCVRNK CFB6G & CFB10G Rectangular Series, Flush Furniture Feed Cover Assembly, Satin Nickel Powder Paint Finish

CFB6G & CFB10G Rectangular Series, Flush Furniture Feed Cover Assembly, Satin Nickel Powder Paint Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 610GTFFCVRNK

  • Flush Style Cover
  • (2) 2" Conduit Hubs and (2) 1" Conduit Hubs with (2) ¾" Threaded Reducers
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

610GTFFCVRNK

Color

Nickel Powder Coat

Cover Shape

Rectangle

EU RoHS Indicator

Contact Manufacturer

Material

Cast Aluminum

Mounting Method

Mounts to Box

Mounting Type

Screw Mount

Sub Brand

Recessed Concrete Floor Boxes

Type

Furniture Feed Concrete Floor Box Cover

Type of Use

Tile/Flush

Typical Application

Tile/Flush

UPC

783585695020

Dimensions

Length

10.5 in

Width

9 in

Conductor Related

Cable Entry

(4) Threaded Hubs

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL514

Configuration

Mounting Method

Mounts to Box

Logistics

Carton Quantity

1