HUBBELL WIRING DEVICE-KELLEMS
Image of CFB6FFDIVKIT CFB6G Rectangular Series, 610 Furniture Feed Cover Dividing Kit
Image of CFB6FFDIVKIT CFB6G Rectangular Series, 610 Furniture Feed Cover Dividing Kit

CFB6G Rectangular Series, 610 Furniture Feed Cover Dividing Kit

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFB6FFDIVKIT

Product details

General

Application

  • For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

CFB6FFDIVKIT

Cover Shape

Rectangle

EU RoHS Indicator

Contact Manufacturer

Material

Pre Galvanized Steel

Mounting Method

Mounts in Box and to Cover

Mounting Type

Screw Mount

Sub Brand

Recessed Concrete Floor Boxes

UPC

783585590905

Certifications And Compliance

Industry Standard(s)

cULus

Logistics

Carton Quantity

1

Resources and downloads