HUBBELL WIRING DEVICE-KELLEMS
Circuit Guard® Extra Heavy Duty Plugs Portable GFCI with Manual Set, 15A, Black
Image of GFPST5266C Circuit Guard® Extra Heavy Duty Plugs Portable GFCI with Manual Set, 15A, Black

Circuit Guard® Extra Heavy Duty Plugs Portable GFCI with Manual Set, 15A, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFPST5266C

Power Protection Products, GFCI Plugs, Commercial, Auto Set, 15A 120V AC, 5-15R, Plug Only, 4-6 mA Trip Level, Black

  • Industrial Grade Manual Set
  • Self-test functionality per UL 943 requirement

Auto Set

General

Application

Industrial Grade

Catalog Number

GFPST5266C

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

GFCI Male Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

Series

Extra Heavy Duty

Specifications

Covers - PVC

Style

Manual Set

Type

Plugs

UPC

783585703299

Dimensions

Display Size

Standard Sized

Electrical Ratings

Amperage Rating

15 A

Connectivity

Terminal Screws

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1800 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Industry Standard(s)

  • NEC® And CEC Requirements
  • UL Listed

Configuration

Cord Type

All Portable

Logistics

Carton Quantity

40